/content/sps/gb/en/search-results.html

Components For Duty Room

Display Module

Display module with high-quality LCD and integrated call/cancel push-button to indicate presence of the nursing staff.

Overview

This product is no longer available

Part Number: 74910C5

Display module with high-quality LCD and integrated call/cancel push-button to indicate presence of the nursing staff. Equipped with dual line, 8-character, alphanumeric LCD with background illumination, also legible from a greater distance (reading angle 110 degrees). If presence is set, system messages such as calls, malfunctions and presences are displayed with top priority, rolling if necessary, with several messages of identical priority. Acoustic call forwarding, if presence is set, and option for triggering further calls.Display module either integrated in the corridor databus or the bed databus. Upgradable to future system firmware due to trendsetting Flash technology.

Features
  • Integrated LCD (2 x 8 characters)
  • Indication of system messages
  • Sound generator for call forwarding
  • Button for presence function
  • LED reminder lamp (green)
  • Button for call function
  • LED orientation lamp and reassurance lamp, red
  • Connection via bed databus or corridor databus
Additional information

Replacement for 74910C2, 74910C3, 74910C4.

Scope of delivery

Display module, flush-mounted connection, connection terminals.

Accessories

88914B3NH - Mounting frame for cover plate (double), horizontal.

88914C3NH - Mounting frame for cover plate (double), vertical.

88914C3NH - Mounting frame for cover plate (triple), horizontal.

88914C3NV - Mounting frame for cover plate (triple), vertical.

Specifications

Others

  • Color
    • white, similar to RAL 9016
  • Weight (g)
    • approx. 100 g gram
  • Dimensions
    • W: 68 mm H: 68 mm
  • Mounting
    • in flush-mounting box, DIN 49073

Others

  • Color
    • white, similar to RAL 9016
  • Weight (g)
    • approx. 100 g gram
  • Dimensions
    • W: 68 mm H: 68 mm
  • Mounting
    • in flush-mounting box, DIN 49073
  • Color : white, similar to RAL 9016
  • Weight (g) : approx. 100 g gram
  • Dimensions : W: 68 mm H: 68 mm
  • Mounting : in flush-mounting box, DIN 49073
Data Sheet
Name
Description
File Size
Date
Size
Display module for bed / corridor databus
application/pdf 45.58 KB
11/4/2022
45.58 KB
Name
Description
File Size
Date
Size
Display module for bed / corridor databus
45.58 KB
11/4/2022
45.58 KB
Name
Description
File Size
Date
Size
Display module for bed / corridor databus
45.58 KB
11/4/2022