/content/sps/gb/en/search-results.html

Components For Duty Room

Room Terminal

Room terminal with integrated operating elements such as presence buttons, call and doctor call button.

Overview

This product is no longer available

Part Number: 76921B1

Room terminal with integrated operating elements such as presence buttons, call and doctor call button. High-quality LCD with additional multifunction buttons. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. Equipped with dual line, 8- character, alphanumeric LCD with background illumination, also legible from a greater distance. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated optically and acoustically - the scroll buttons can be used to switch to other messages. Speech (incoming and outgoing) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology. Easy call setup, also to selective targets displayed (calls, presences), via multi- function keys.

Features
Operating controls:
  • Presence push-button PR1
  • Presence push-button PR2
  • Call push-button
  • Doctor call push-button
  • Multifunction keys for: Call query, call handling, display scroll button, service key
  • Room calls: Normal call, emergency call, diagnostic call, doctor call
  • WC calls: normal call, enhanced call, WC emergency call
  • Cancellation and presence: Combined cancellation/presence, presence AW1 (green), separate cancellation for bathroom-WC
  • Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
  • Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
  • Security function: Short-circuit resilient, call circuit monitoring
Accessories

88860FV - Doctor call button replacement set (dummy).

76919A1 - Surface-mounted connection board for room terminal.

76919B1 - Flush-mounted connection board for room terminal.

76919C1 - Cavity wall connection board for room terminal.

76919T1 - Desktop unit for room terminal.

Specifications

Others

  • Color
    • white, similar to RAL 9016
  • Operating voltage (A)
    • 24 V DC
  • Type of protection
    • IP 40
  • Installation
    • sm, fm and cavity wall mounting
  • Dimensions
    • W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
  • Material
    • PC + ABS - FR

Others

  • Color
    • white, similar to RAL 9016
  • Operating voltage (A)
    • 24 V DC
  • Type of protection
    • IP 40
  • Installation
    • sm, fm and cavity wall mounting
  • Dimensions
    • W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
  • Material
    • PC + ABS - FR
  • Color : white, similar to RAL 9016
  • Operating voltage (A) : 24 V DC
  • Type of protection : IP 40
  • Installation : sm, fm and cavity wall mounting
  • Dimensions : W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
  • Material : PC + ABS - FR
Data Sheet
Name
Description
File Size
Date
Size
Room terminal with display and doctor call
application/pdf 29.64 KB
11/4/2022
29.64 KB
Name
Description
File Size
Date
Size
Room terminal with display and doctor call
29.64 KB
11/4/2022
29.64 KB
Name
Description
File Size
Date
Size
Room terminal with display and doctor call
29.64 KB
11/4/2022