Corridor Components
Information display (single-sided) for wall mounting
Information display for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.
This product is no longer available
Part Number: 74656A1
Information display for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.
- Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
- Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
- Function monitoring by overriding control unit (e.g. Systevo Control).
Features
Functional scope:
- Display with alphanumeric room and bed code
- Display of the call type
- Display of the time configurable, e.g. if no messages are pending)
- Acoustic call forwarding (configurable)
- Announcements configurable via loudspeaker
Sequence of the displays:
- The highest-priority messages (in the sequence of alarm call - emergency call - call) are displayed
- If several messages are pending with the same priority, these are signalised on a rolling basis
Others
- Color
- white, similar to RAL 9010
- Weight (kg)
- approx. 4,5 kg kilogram
- Dimensions
- W: 55 mm H: 135 mm L: 751 mm
- Mounting
- for wall mounting
- Material
- zinc-coated sheet steel
- Display
- LED dot matrix (8 characters + call type symbol)
Others
- Color
- white, similar to RAL 9010
- Weight (kg)
- approx. 4,5 kg kilogram
- Dimensions
- W: 55 mm H: 135 mm L: 751 mm
- Mounting
- for wall mounting
- Material
- zinc-coated sheet steel
- Display
- LED dot matrix (8 characters + call type symbol)
- Color : white, similar to RAL 9010
- Weight (kg) : approx. 4,5 kg kilogram
- Dimensions : W: 55 mm H: 135 mm L: 751 mm
- Mounting : for wall mounting
- Material : zinc-coated sheet steel
- Display : LED dot matrix (8 characters + call type symbol)