Room Terminals
Flush-mounted connection board for room terminal
Flush-mounted connection board for room terminal as a room distributor with plug-in terminals for the connection of the power supply and the passive call cancelation units and the room signal lamp.
This product is no longer available
Part Number: 76919B1
Flush-mounted connection board for room terminal as a room distributor with plug-in terminals for the connection of the power supply and the passive call cancelation units and the room signal lamp. The connection board is comprised of the excess current protection elements for the outgoing room wiring. The supply terminals are plug-in screw terminals, all other connectors are designed as plug-in terminals.
Others
- Color
- white, similar to RAL 9016
- Dimensions
- D: 30 mm (installation depth)
- W: 175 mm H: 280 mm D: 15 mm (incl. room terminal)
- Material
- PC + ABS - FR
Others
- Color
- white, similar to RAL 9016
- Dimensions
- D: 30 mm (installation depth)
- W: 175 mm H: 280 mm D: 15 mm (incl. room terminal)
- Material
- PC + ABS - FR
- Color : white, similar to RAL 9016
- Dimensions : D: 30 mm (installation depth)|W: 175 mm H: 280 mm D: 15 mm (incl. room terminal)
- Material : PC + ABS - FR