/content/sps/gb/en/search-results.html

Room Terminals

Room Terminal

Room terminal with integrated operating elements such as presence buttons, call and doctor call button.

Overview

This product is no longer available

Part Number: 76921B1

Room terminal with integrated operating elements such as presence buttons, call and doctor call button. High-quality LCD with additional multifunction buttons. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. Equipped with dual line, 8- character, alphanumeric LCD with background illumination, also legible from a greater distance. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated optically and acoustically - the scroll buttons can be used to switch to other messages. Speech (incoming and outgoing) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology. Easy call setup, also to selective targets displayed (calls, presences), via multi- function keys.

Features
Operating controls:
  • Presence push-button PR1
  • Presence push-button PR2
  • Call push-button
  • Doctor call push-button
  • Multifunction keys for: Call query, call handling, display scroll button, service key
  • Room calls: Normal call, emergency call, diagnostic call, doctor call
  • WC calls: normal call, enhanced call, WC emergency call
  • Cancellation and presence: Combined cancellation/presence, presence AW1 (green), separate cancellation for bathroom-WC
  • Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
  • Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
  • Security function: Short-circuit resilient, call circuit monitoring
Accessories

88860FV - Doctor call button replacement set (dummy).

76919A1 - Surface-mounted connection board for room terminal.

76919B1 - Flush-mounted connection board for room terminal.

76919C1 - Cavity wall connection board for room terminal.

76919T1 - Desktop unit for room terminal.

Specifications

Others

  • Color
    • white, similar to RAL 9016
  • Operating voltage (A)
    • 24 V DC
  • Type of protection
    • IP 40
  • Installation
    • sm, fm and cavity wall mounting
  • Dimensions
    • W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
  • Material
    • PC + ABS - FR

Others

  • Color
    • white, similar to RAL 9016
  • Operating voltage (A)
    • 24 V DC
  • Type of protection
    • IP 40
  • Installation
    • sm, fm and cavity wall mounting
  • Dimensions
    • W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
  • Material
    • PC + ABS - FR
  • Color : white, similar to RAL 9016
  • Operating voltage (A) : 24 V DC
  • Type of protection : IP 40
  • Installation : sm, fm and cavity wall mounting
  • Dimensions : W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
  • Material : PC + ABS - FR
Data Sheet
Name
Description
File Size
Date
Size
Room terminal with display and doctor call
application/pdf 29.64 KB
11/4/2022
29.64 KB
Name
Description
File Size
Date
Size
Room terminal with display and doctor call
29.64 KB
11/4/2022
29.64 KB
Name
Description
File Size
Date
Size
Room terminal with display and doctor call
29.64 KB
11/4/2022