Room Units
Auto-release plug system
Auto-release plug system for connecting pear or multiple push-buttons with auto-release plug (Version x3), suitable for flush-mounting box, with 60 mm screw fastening groove.
Part Number: 74199A
Auto-release plug system for connecting pear or multiple push-buttons with auto-release plug (Version x3), suitable for flush-mounting box, with 60 mm screw fastening groove.
Accessories
88880D3 - Cover plate for auto-release plug system (74199A).
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm