/content/sps/gb/en/search-results.html

Room Units

Call unit

Call unit for call activation for connection to an electronic module or room terminal via a passive input.

Overview

This product is no longer available

Part Number: 73075A

Call unit for call activation for connection to an electronic module or room terminal via a passive input. Movable call units, such as handheld switches and multiple buttons are connected to the plug-in contacts (7-pole). Display of the overriding room code with call activation. Monitoring of the connected call units (call group monitoring).

Features
  • 1 call push-button
  • 1 LED orientation and reassurance lamp (red)
  • 1 monitored 7-pin plug
Scope of delivery

Call push-button, threadless connection terminals.

Accessories

88881L3N - Cover plate with push-button (red) and units with 1 socket.

Specifications

Others

  • Mounting
    • in flush-mounting box, DIN 49073
  • Type of protection
    • IP40, when installed incl. suitable cover plate
  • Dimensions
    • D: 25 mm (installation depth)
    • W: 71 mm H: 71 mm

Others

  • Mounting
    • in flush-mounting box, DIN 49073
  • Type of protection
    • IP40, when installed incl. suitable cover plate
  • Dimensions
    • D: 25 mm (installation depth)
    • W: 71 mm H: 71 mm
  • Mounting : in flush-mounting box, DIN 49073
  • Type of protection : IP40, when installed incl. suitable cover plate
  • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
Data Sheet
Name
Description
File Size
Date
Size
Call unit with call push-button and 1 monitored socket
application/pdf 48.14 KB
11/4/2022
48.14 KB
Name
Description
File Size
Date
Size
Call unit with call push-button and 1 monitored socket
48.14 KB
11/4/2022
48.14 KB
Name
Description
File Size
Date
Size
Call unit with call push-button and 1 monitored socket
48.14 KB
11/4/2022