Room Units
Cover plate for call unit / pull function
Cover plate for call unit with pull-cord and knob.
Part Number: 88880A3N
Cover plate for call unit with pull-cord and knob.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Antimicrobial coated.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Others
- Color
- lens: uncolored, translucent
- white, similar to RAL 9016
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
- Material
- PC + ABS - FR
Others
- Color
- lens: uncolored, translucent
- white, similar to RAL 9016
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
- Material
- PC + ABS - FR
- Color : lens: uncolored, translucent|white, similar to RAL 9016
- Installation : For flush-mounted installations, snap-in fastening
- Dimensions : W: 68 mm H: 68 mm
- Material : PC + ABS - FR