/content/sps/gb/en/search-results.html

Room Units

Double pull cord switch with Call & Cancel function Systevo Call Ackermann

Double pull-button for providing the required nurse call functions in the wet areas of a patient's/resident's room.

Overview

Part Number: 70047A

Double pull-button for providing the required nurse call functions in the wet areas of a patient's/resident's room.

Equipped with a reed contact with easily recognizable pull cord for safe call release. Integrates a local call cancellation function (pull cord element).

Connected via the call/cancellation input (I/O) to a higher-level (IP) room controller such as a room terminal or a room electronic module. Monitoring takes place in accordance with the specifications of VDE 0834-1.

Equipment:
  • 1 reed contact for call function with pull-cord and knob (red)
  • 1 reed contact for cancellation function with pull-cord and knob (green)
  • 1 LED for reassurance lamp
Features:
  • call triggering (pull function)
  • local call cancellation (pull function)
Specifications

Others

  • Dimensions
    • W: 80 mm H: 80 mm D: 20 mm
  • Operating voltage (A)
    • 24 V DC
  • Storage Temperature
    • -20 °C ... 70 °C
  • Current consumption
    • max. 30 mA ampere
  • Ambient Temperature
    • 5 °C ... 55 °C
  • Type of protection
    • IP 66
  • Contact load
    • max. 125 mA
  • Air humidity
    • < 20 %
  • Weight (g)
    • approx. 130 g gram

Others

  • Dimensions
    • W: 80 mm H: 80 mm D: 20 mm
  • Operating voltage (A)
    • 24 V DC
  • Storage Temperature
    • -20 °C ... 70 °C
  • Current consumption
    • max. 30 mA ampere
  • Ambient Temperature
    • 5 °C ... 55 °C
  • Type of protection
    • IP 66
  • Contact load
    • max. 125 mA
  • Air humidity
    • < 20 %
  • Weight (g)
    • approx. 130 g gram
  • Dimensions : W: 80 mm H: 80 mm D: 20 mm
  • Operating voltage (A) : 24 V DC
  • Storage Temperature : -20 °C ... 70 °C
  • Current consumption : max. 30 mA ampere
  • Ambient Temperature : 5 °C ... 55 °C
  • Type of protection : IP 66
  • Contact load : max. 125 mA
  • Air humidity : < 20 %
  • Weight (g) : approx. 130 g gram
Data Sheet
Name
Description
File Size
Date
Size
Room units
application/pdf 27.41 KB
11/4/2022
27.41 KB
Name
Description
File Size
Date
Size
Room units
27.41 KB
11/4/2022
27.41 KB
Name
Description
File Size
Date
Size
Room units
27.41 KB
11/4/2022