Room Units
MVE Connection board for bed module
Connection board (version for medical supply unit) for bed module, with plug-in terminals for passive units, 24 V DC power supply and additional functions of the bed module.
This product is no longer available
Part Number: 74174D1
Connection board (version for medical supply unit) for bed module, with plug-in terminals for passive units, 24 V DC power supply and additional functions of the bed module.
Scope of delivery
Connection board, connection terminals.
Others
- Color
- white, similar to RAL 9016
- Dimensions
- W: 288 mm H: 81 mm D: 52 mm
- Material
- PC + ABS - FR
Others
- Color
- white, similar to RAL 9016
- Dimensions
- W: 288 mm H: 81 mm D: 52 mm
- Material
- PC + ABS - FR
- Color : white, similar to RAL 9016
- Dimensions : W: 288 mm H: 81 mm D: 52 mm
- Material : PC + ABS - FR