Special Call Units
Radio Receiver Set
Comprising a pressure-sensitive mat P/N 73312C3 in heavy, self-laying design and matching radio receiver P/N 73310J2.
Part Number: 73312C2
Comprising a pressure-sensitive mat P/N 73312C3 in heavy, self-laying design and matching radio receiver P/N 73310J2. Particularly suitable for use near a patient bed or in the door area. Trip protection via wireless radio connection and beveled edges. Wet-cleanable and disinfectable. The pressure mat power supply is a 3 V battery, power is supplied to the receiver via the 7-pin DIN plug in the call system.
Scope of delivery
73310J2 Radio receiver.
3 V battery.
Others
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
- Type of protection
- Receiver IP64, Sender IP68
- Power Supply
- 24 V DC (radio receiver) Watt
- 3 V battery (handheld transmitter) Watt
Others
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
- Type of protection
- Receiver IP64, Sender IP68
- Power Supply
- 24 V DC (radio receiver) Watt
- 3 V battery (handheld transmitter) Watt
- Dimensions : W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
- Type of protection : Receiver IP64, Sender IP68
- Power Supply : 24 V DC (radio receiver) Watt|3 V battery (handheld transmitter) Watt