Special Call Units
Vandalism-protected RFID module
Vandalism-proof RFID module for presence indication by operating staff.
This product is no longer available
Part Number: 74913BJ
Vandalism-proof RFID module for presence indication by operating staff. Wireless transmission of identifying information of the RFID transponder in the RF field to the RFID module (scanning range only a few millimeters for security reasons) for local evaluation.Release from two locking positions with optical confirmation of the identification of the RFID transponder via LED display of the respective active position. Support of functions for call cancellation, preparation of the police alarm (position 1), preparation of personnel alarm the event of expired attendance time (position 2) with respective configuration of the system control panels and the room control units.Connection of the vandalism-proof RFID module to a room terminal or room electronic module.
Features
- Integrated RFID Reader
- Scanning range only a few centimeters
- LED confirmation lamps
Accessories
74913BA - RFID-transponder chip "Standard".
74913BB - RFID-transponder chip "Reset".
Others
- Color
- silver
- Type of protection
- IP 42
- Material
- stainless steel V2A
- Dimensions
- W: 68 mm H: 68 mm D: 42 mm
- Weight (g)
- approx. 350 g gram
- Mounting
- in flush mounting box DIN 49073
Others
- Color
- silver
- Type of protection
- IP 42
- Material
- stainless steel V2A
- Dimensions
- W: 68 mm H: 68 mm D: 42 mm
- Weight (g)
- approx. 350 g gram
- Mounting
- in flush mounting box DIN 49073
- Color : silver
- Type of protection : IP 42
- Material : stainless steel V2A
- Dimensions : W: 68 mm H: 68 mm D: 42 mm
- Weight (g) : approx. 350 g gram
- Mounting : in flush mounting box DIN 49073