/content/sps/gb/en/search-results.html

Systevo Call Easy

Fixing-Clip, Systevo Call Easy

Fixing-clip for Systevo Call Easy with ergonomic design, for easy fixation of the handset to the blanket or at the garment of the user.

Overview

Part Number: 74160Z1

Fixing-clip for Systevo Call Easy with ergonomic design, for easy fixation of the handset to the blanket or at the garment of the user.

Designed without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction of existing bacteria or preventing their reproduction.

Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds). Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

Features
  • rubber compound
  • UV-resistant
  • Matt finish
  • Antimicrobial surface
  • impact resistance
  • heat resistance
  • Strength
  • longevity
  • durability
  • Flame protection (fire protection class V0)
  • Halogen free
Scope of delivery

Set a 10 pieces.

Specifications

Others

  • Color
    • gray
  • Storage Temperature
    • -20 °C ... 60 °C
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Air humidity
    • < 90 % (non condensing)
  • Weight (g)
    • approx. 30 g gram
  • Dimensions
    • W: 35 mm H: 35 mm D: 20 mm
  • Material
    • rubber (AM, UV)
  • Approval
    • MIL-STD-810G, 1.2m / 1.8m

Others

  • Color
    • gray
  • Storage Temperature
    • -20 °C ... 60 °C
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Air humidity
    • < 90 % (non condensing)
  • Weight (g)
    • approx. 30 g gram
  • Dimensions
    • W: 35 mm H: 35 mm D: 20 mm
  • Material
    • rubber (AM, UV)
  • Approval
    • MIL-STD-810G, 1.2m / 1.8m
  • Color : gray
  • Storage Temperature : -20 °C ... 60 °C
  • Ambient Temperature : -10 °C ... 50 °C
  • Air humidity : < 90 % (non condensing)
  • Weight (g) : approx. 30 g gram
  • Dimensions : W: 35 mm H: 35 mm D: 20 mm
  • Material : rubber (AM, UV)
  • Approval : MIL-STD-810G, 1.2m / 1.8m
Data Sheet
Name
Description
File Size
Date
Size
Fixing-Clip, Systevo Call Easy
application/pdf 36.45 KB
11/4/2022
36.45 KB
Name
Description
File Size
Date
Size
Fixing-Clip, Systevo Call Easy
36.45 KB
11/4/2022
36.45 KB
Name
Description
File Size
Date
Size
Fixing-Clip, Systevo Call Easy
36.45 KB
11/4/2022