/content/sps/gb/en/search-results.html

Systevo Electronic Modules And Corridor Lamps

Frontcover for SEM/SCL (silver)

Front cover in silver color for Systevo electronic module and connection unit corridor lamp.

Overview

Part Number: 72590L1

Front cover in silver color for Systevo electronic module and connection unit corridor lamp. For snapping onto the SEM / SCL. With translucent illuminated field for 4 lamp segments.

Features

Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

  • Plastic compound (PC + ABS-FR)
  • UV-resistant, halogen free
  • Antimicrobial surface, matt finish
  • Impact and heat resistance
  • Strength, longevity, durability
  • Flame protection (fire prot class V0)
Specifications

Others

  • Color
    • silver
  • Storage Temperature
    • -20 °C ... 70 °C
  • Ambient Temperature
    • 5 °C ... 40 °C
  • Protection class
    • IP20
  • Installation
    • snap-on to SEM/SCL
  • Air humidity
    • < 20 %
  • Weight (g)
    • approx. 83 g gram
  • Dimensions
    • W: 115 mm H: 118 mm D: 35 mm

Others

  • Color
    • silver
  • Storage Temperature
    • -20 °C ... 70 °C
  • Ambient Temperature
    • 5 °C ... 40 °C
  • Protection class
    • IP20
  • Installation
    • snap-on to SEM/SCL
  • Air humidity
    • < 20 %
  • Weight (g)
    • approx. 83 g gram
  • Dimensions
    • W: 115 mm H: 118 mm D: 35 mm
  • Color : silver
  • Storage Temperature : -20 °C ... 70 °C
  • Ambient Temperature : 5 °C ... 40 °C
  • Protection class : IP20
  • Installation : snap-on to SEM/SCL
  • Air humidity : < 20 %
  • Weight (g) : approx. 83 g gram
  • Dimensions : W: 115 mm H: 118 mm D: 35 mm
Data Sheet
Name
Description
File Size
Date
Size
Frontcover for SEM/SCL (silver)
application/pdf 25.59 KB
11/4/2022
25.59 KB
Name
Description
File Size
Date
Size
Frontcover for SEM/SCL (silver)
25.59 KB
11/4/2022
25.59 KB
Name
Description
File Size
Date
Size
Frontcover for SEM/SCL (silver)
25.59 KB
11/4/2022