Systevo Electronic Modules And Corridor Lamps
Frontcover for SEM/SCL (white)
Front cover in white color for Systevo electronic module and connection unit corridor lamp.
Part Number: 72590L2
Front cover in white color for Systevo electronic module and connection unit corridor lamp. For snapping onto the SEM / SCL. With translucent illuminated field for 4 lamp segments.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
Others
- Color
- white
- Storage Temperature
- -20 °C ... 70 °C
- Ambient Temperature
- 5 °C ... 40 °C
- Protection class
- IP20
- Installation
- snap-on to SEM/SCL
- Air humidity
- < 20 %
- Weight (g)
- approx. 83 g gram
- Dimensions
- W: 115 mm H: 118 mm D: 35 mm
Others
- Color
- white
- Storage Temperature
- -20 °C ... 70 °C
- Ambient Temperature
- 5 °C ... 40 °C
- Protection class
- IP20
- Installation
- snap-on to SEM/SCL
- Air humidity
- < 20 %
- Weight (g)
- approx. 83 g gram
- Dimensions
- W: 115 mm H: 118 mm D: 35 mm
- Color : white
- Storage Temperature : -20 °C ... 70 °C
- Ambient Temperature : 5 °C ... 40 °C
- Protection class : IP20
- Installation : snap-on to SEM/SCL
- Air humidity : < 20 %
- Weight (g) : approx. 83 g gram
- Dimensions : W: 115 mm H: 118 mm D: 35 mm