/content/sps/gb/en/search-results.html

Systevo Electronic Modules And Corridor Lamps

Name plate with corridor lamp CL 420A (red/green)

Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 210 mm high.

Overview

This product is no longer available

Part Number: 72557B3

Product not available anymore.

Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 210 mm high. With write-on insert.Article comprised of:

  • aluminium profile
  • Painted in silver, similar to RAL 9006
  • Prescribed cover plate made of anti-reflective Plexiglas
  • LED signal field red, green
Accessories

72557ZJ - Vacuum lifter for replacing the film inserts.

72557Z1 - Paper for name plates CL 400.

Specifications

Others

  • Dimensions
    • W: 160 mm H: 210 mm D: 18 mm
  • Color
    • silver, similar to RAL 9006

Others

  • Dimensions
    • W: 160 mm H: 210 mm D: 18 mm
  • Color
    • silver, similar to RAL 9006
  • Dimensions : W: 160 mm H: 210 mm D: 18 mm
  • Color : silver, similar to RAL 9006
Data Sheet
Name
Description
File Size
Date
Size
Name plate with corridor lamp CL 420A (red/green)
application/pdf 33.45 KB
11/4/2022
33.45 KB
Name
Description
File Size
Date
Size
Name plate with corridor lamp CL 420A (red/green)
application/pdf 33.45 KB
11/4/2022
33.45 KB
Name
Description
File Size
Date
Size
Name plate with corridor lamp CL 420A (red/green)
33.45 KB
11/4/2022