/content/sps/gb/en/search-results.html

Systevo Electronic Modules And Corridor Lamps

room signal lamp CL 142 4-piece

LED lamp as a room signal lamp in electricity-saving LED technology and long service life.

Overview

This product is no longer available

Part Number: 72569TL

LED lamp as a room signal lamp in electricity-saving LED technology and long service life. Good readability of the signal fields from various viewing angles, also in unfavourable lighting conditions. Pre-defined color sequence from top to bottom (white, red, yellow, green). Application: in stations for signalling alarm calls (call doctor, Code Blue). Use with various connection boards in white or gray colors.

Accessories

72569Z4 - Connection board room signal lamp CL13x/14x white.

Specifications

Others

  • Mounting
    • surface mounting
  • Color
    • lamp cover, white, translucent
    • white, similar to RAL 9016 (plastic base)
  • Dimensions
    • W: 158 mm H: 110 mm D: 87 mm

Others

  • Mounting
    • surface mounting
  • Color
    • lamp cover, white, translucent
    • white, similar to RAL 9016 (plastic base)
  • Dimensions
    • W: 158 mm H: 110 mm D: 87 mm
  • Mounting : surface mounting
  • Color : lamp cover, white, translucent|white, similar to RAL 9016 (plastic base)
  • Dimensions : W: 158 mm H: 110 mm D: 87 mm
Data Sheet
Name
Description
File Size
Date
Size
room signal lamp CL 142 4-piece
application/pdf 26.31 KB
11/4/2022
26.31 KB
Name
Description
File Size
Date
Size
room signal lamp CL 142 4-piece
application/pdf 26.31 KB
11/4/2022
26.31 KB
Name
Description
File Size
Date
Size
room signal lamp CL 142 4-piece
26.31 KB
11/4/2022