/content/sps/gb/en/search-results.html

Systevo Room Units

Blind cover plate for Systevo units

Blind cover plate for Systevo units.

Overview

Part Number: 88885H3

Blind cover plate for Systevo units.

High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

Features
  • Plastic compound (PC + ABS-FR)
  • UV-resistant
  • Matt finish
  • Antimicrobial surface
  • impact resistance
  • heat resistance
  • Strength
  • longevity
  • durability
  • Flame protection (fire prot class V0)
  • Halogen free
Additional information

Product available from September 2021.

Accessories

88914A5 Frame for cover plate (single)

88914B5 Frame for cover plate (double)

88914C5 Frame for cover plate (triple)

Specifications

Others

  • Color
    • white (RAL 9016)
  • Storage Temperature
    • -20 °C ... 60 °C
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Installation
    • Snap fastening
  • Dimensions
    • W: 68 mm H: 68 mm

Others

  • Color
    • white (RAL 9016)
  • Storage Temperature
    • -20 °C ... 60 °C
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Installation
    • Snap fastening
  • Dimensions
    • W: 68 mm H: 68 mm
  • Color : white (RAL 9016)
  • Storage Temperature : -20 °C ... 60 °C
  • Ambient Temperature : -10 °C ... 50 °C
  • Installation : Snap fastening
  • Dimensions : W: 68 mm H: 68 mm
Data Sheet
Name
Description
File Size
Date
Size
Blind cover plate for Systevo units
application/pdf 31.64 KB
11/4/2022
31.64 KB
Name
Description
File Size
Date
Size
Blind cover plate for Systevo units
31.64 KB
11/4/2022
31.64 KB
Name
Description
File Size
Date
Size
Blind cover plate for Systevo units
31.64 KB
11/4/2022