Systevo Room Units
Cover plate Systevo Audio Interface
Cover plate for Systevo Audio Interface unit.
Part Number: 88885I3
Cover plate for Systevo Audio Interface unit.
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Additional information
Product available from September 2021.
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Others
- Material
- white (RAL 9016)
- Storage Temperature
- -20 °C ... 60 °C
- Ambient Temperature
- -10 °C ... 50 °C
- Installation
- Snap fastening
- Dimensions
- W: 68 mm H: 68 mm
Others
- Material
- white (RAL 9016)
- Storage Temperature
- -20 °C ... 60 °C
- Ambient Temperature
- -10 °C ... 50 °C
- Installation
- Snap fastening
- Dimensions
- W: 68 mm H: 68 mm
- Material : white (RAL 9016)
- Storage Temperature : -20 °C ... 60 °C
- Ambient Temperature : -10 °C ... 50 °C
- Installation : Snap fastening
- Dimensions : W: 68 mm H: 68 mm