Systevo Room Units
Cradle for Systevo Call Smart
Wall mounting kit for Systevo Call Smart with ergonomic design, for easy hang-up of the handset to the wall or bed container.
Part Number: 74170Z1
Wall mounting kit for Systevo Call Smart with ergonomic design, for easy hang-up of the handset to the wall or bed container. Option to attach headphone. Equipped with holes for fixation by screws.
Easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
- with adhesive tape
Additional information
Product available from September 2021.
Others
- Color
- white
- Storage Temperature
- -20 °C ... 60 °C
- Ambient Temperature
- -10 °C ... 50 °C
- Air humidity
- < 10 % (non condensing)
- Weight (g)
- approx. 25 g gram
- Material
- Plastic compound (PC + ABS-FR)
Others
- Color
- white
- Storage Temperature
- -20 °C ... 60 °C
- Ambient Temperature
- -10 °C ... 50 °C
- Air humidity
- < 10 % (non condensing)
- Weight (g)
- approx. 25 g gram
- Material
- Plastic compound (PC + ABS-FR)
- Color : white
- Storage Temperature : -20 °C ... 60 °C
- Ambient Temperature : -10 °C ... 50 °C
- Air humidity : < 10 % (non condensing)
- Weight (g) : approx. 25 g gram
- Material : Plastic compound (PC + ABS-FR)