/content/sps/gb/en/search-results.html

Systevo Room Units

Systevo Audio Interface (SPDIF)

Systevo Audio Interface for connecting a TV set via POF cable in SPDIF-format (PCM) within the patient room.

Overview

Part Number: 73091I

Systevo Audio Interface for connecting a TV set via POF cable in SPDIF-format (PCM) within the patient room.
Designed with a TOS-Link socket for galvanic isolation of the input signal according to EN 60601.1.1 and for the conversion of the audio signal into the room audio bus (R-ABUS) format. Maximum length of the POF cable (distance) of up to 10m.
Provision of the TV audio tone to the bed units for transmission via the Systevo Call Smart handset.
In systems with intercom function the Systevo Audio Switch is required.

Features

Equipment:

  • 1 SPDIF (TOSLink, PCM)
  • 2 buttons to adjust the volume of the audio signal
  • 1 switch to select the signal type (for future purposes)


Inputs:

  • Power supply 24V DC
  • Audio-Interface Bus (AI-BUS)


Features:

  • Audio conversion SPDIF (PCM) into R-ABUS format

Additional information

Product available from September 2021.

Scope of delivery

Systevo Audio Interface, screw connection terminals

Accessories

88885I3 Blind cover plate for Systevo units, design Systevo Call

88914A5 Frame single for 1 coverplate design Systevo Call

88914B5 Frame double for 2 coverplates design Systevo Call

88914C5 Frame triple for 3 coverplates design Systevo Call

Specifications

Others

  • Dimensions
    • W: 70 mm H: 70 mm D: 33 mm
  • Operating voltage (A)
    • 24 V DC +/-10 %
  • Storage Temperature
    • -20 °C ... 60 °C
  • Current consumption
    • 50 mA ampere
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Type of protection
    • IP20
  • Weight (g)
    • approx. 60 g gram

Others

  • Dimensions
    • W: 70 mm H: 70 mm D: 33 mm
  • Operating voltage (A)
    • 24 V DC +/-10 %
  • Storage Temperature
    • -20 °C ... 60 °C
  • Current consumption
    • 50 mA ampere
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Type of protection
    • IP20
  • Weight (g)
    • approx. 60 g gram
  • Dimensions : W: 70 mm H: 70 mm D: 33 mm
  • Operating voltage (A) : 24 V DC +/-10 %
  • Storage Temperature : -20 °C ... 60 °C
  • Current consumption : 50 mA ampere
  • Ambient Temperature : -10 °C ... 50 °C
  • Type of protection : IP20
  • Weight (g) : approx. 60 g gram
Data Sheet
Name
Description
File Size
Date
Size
Systevo Audio Interface (SPDIF)
application/pdf 43.13 KB
11/4/2022
43.13 KB
Name
Description
File Size
Date
Size
Systevo Audio Interface (SPDIF)
43.13 KB
11/4/2022
43.13 KB
Name
Description
File Size
Date
Size
Systevo Audio Interface (SPDIF)
43.13 KB
11/4/2022