Systevo Components For Duty Room
Connection Unit for Systevo Care View IP
Systevo connection unit, to provide the required nurse call and control functions at duty room.
Part Number: 73091G
Systevo connection unit, to provide the required nurse call and control functions at duty room.
For connection of the multifunctional IP communication center Systevo Care View IP (SCVIP).
Connected to the higher-level room controller (IP), such as a room electronic module, via the data bus (DBUS).
Features
Equipment:
- 1 plug-in socket for connection of multifunctional IP communication center (SCVIP)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Audio bus (ABUS)
Scope of delivery
Systevo Connection Unit, screw connection terminals
Accessories
88885G3 Coverplate connection unit SCVIP, buttons red and grey, design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Others
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
- Operating voltage (A)
- 24 V DC
- Storage Temperature
- -20 °C ... 70 °C
- Ambient Temperature
- 5 °C ... 55 °C
- Type of protection
- IP20
- Weight (g)
- approx. 90 g gram
Others
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
- Operating voltage (A)
- 24 V DC
- Storage Temperature
- -20 °C ... 70 °C
- Ambient Temperature
- 5 °C ... 55 °C
- Type of protection
- IP20
- Weight (g)
- approx. 90 g gram
- Dimensions : W: 70 mm H: 70 mm D: 33 mm
- Operating voltage (A) : 24 V DC
- Storage Temperature : -20 °C ... 70 °C
- Ambient Temperature : 5 °C ... 55 °C
- Type of protection : IP20
- Weight (g) : approx. 90 g gram