Central Components
Basic Systevo DECT central unit
Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants.
This product is no longer available
Part Number: 790D15B
Product not available anymore.
Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants. Already fitted with a CPU card (without link communication interface) and 1 plug-in card for the administration of up to 8 DECT base stations. The modular system upgrade of the central unit in accordance with the customer requirements with 2 additional plug-in cards for the administration of the DECT base stations and extension users (a/b and VoIP/SIP). Up to 150 DECT telephones can be administered from the Basic Systevo DECT central unit.
Features
- 1 small center housing with Backplane
- 1 Power supply unit for the supply of the plug-in cards
- Max. installation of 1 CPU-card and 3 further plug-in cards
- TBR6(DECT RF),TBR22(GAP), EMC ETS300329,CE
Scope of delivery
Basic Systevo DECT central unit.
System documentation.
System software for set-up and configuration.
Accessories
790D001 - Connection cable 5 m PC.
Others
- Mounting
- Station housing
- Ambient Temperature
- -10 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
- Air humidity
- < 20 %
- Weight (kg)
- approx. 1,16 kg (without power supply) kilogram
- Dimensions
- W: 194 mm H: 177 mm D: 330 mm
Others
- Mounting
- Station housing
- Ambient Temperature
- -10 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
- Air humidity
- < 20 %
- Weight (kg)
- approx. 1,16 kg (without power supply) kilogram
- Dimensions
- W: 194 mm H: 177 mm D: 330 mm
- Mounting : Station housing
- Ambient Temperature : -10 °C ... 40 °C
- Frequency Range : 1880 MHz ... 1900 MHz
- Air humidity : < 20 %
- Weight (kg) : approx. 1,16 kg (without power supply) kilogram
- Dimensions : W: 194 mm H: 177 mm D: 330 mm