Central Components
DECT base station for humid environments
Waterproof housing (IP 54).
Part Number: 790D131
Product not available anymore.
Waterproof housing (IP 54). Otherwise the design is identical to base station 790D130.
Features
- 1 base station for up to 4 concurrent speech channels
Scope of delivery
DECT base station for humid environments, connection cable (2 m), connection box and protective housing (IP 54).
Others
- Version
- wall mounting (outside)
- Operating voltage (A)
- 48 V DC
- Ambient Temperature
- 0 °C ... 40 °C
- Power Consumption
- 1.5 W Watt
- Weight (g)
- approx. 200 g gram
- Dimensions
- W: 180 mm H: 180 mm D: 90 mm (including antenna)
Others
- Version
- wall mounting (outside)
- Operating voltage (A)
- 48 V DC
- Ambient Temperature
- 0 °C ... 40 °C
- Power Consumption
- 1.5 W Watt
- Weight (g)
- approx. 200 g gram
- Dimensions
- W: 180 mm H: 180 mm D: 90 mm (including antenna)
- Version : wall mounting (outside)
- Operating voltage (A) : 48 V DC
- Ambient Temperature : 0 °C ... 40 °C
- Power Consumption : 1.5 W Watt
- Weight (g) : approx. 200 g gram
- Dimensions : W: 180 mm H: 180 mm D: 90 mm (including antenna)