/content/sps/gb/en/search-results.html

Central Components

PABX-interface card VoIP/SIP

Plug-in card for the central unit for administering up to 32 simultaneous voice channels for DECT end devices via VoIP/SIP interface of the telecom system.

Overview

Part Number: 790D177

Plug-in card for the central unit for administering up to 32 simultaneous voice channels for DECT end devices via VoIP/SIP interface of the telecom system. The connection of the PABX-interface card VoIP/SIP and the CPU card of the central unit with the telecom system takes place via each of one ETH-LAN interface. The plug-in card card is integrated into the Systevo DECT central unit and processes the communication and control of the voice and data signals between the connected telecom system and the wireless DECT telephones. Different performance features, such as "query" or "CLIP" take place via the basic scope of function defined in the SIP protocol. Compatibility with telecom systems upon request.

Features
Inputs / outputs and features:
  • VoIP/SIP interfaces for 32 voice communication channels
  • Audio codec support (SIP)
  • G.711 A-law /μ-law
  • G.726 (32kbps - 4 bit ADPCM)
  • ETH-LAN interface
  • status LEDs
Accessories

583486 - Patch Cable, 1 m .

Specifications

Others

  • Dimensions
    • W: 45 mm H: 140 mm D: 200 mm
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Power Supply
    • via central control unit Watt

Others

  • Dimensions
    • W: 45 mm H: 140 mm D: 200 mm
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Power Supply
    • via central control unit Watt
  • Dimensions : W: 45 mm H: 140 mm D: 200 mm
  • Ambient Temperature : 0 °C ... 40 °C
  • Power Supply : via central control unit Watt
Data Sheet
Name
Description
File Size
Date
Size
PABX-interface card VoIP/SIP
application/pdf 33.53 KB
11/4/2022
33.53 KB
Name
Description
File Size
Date
Size
PABX-interface card VoIP/SIP
33.53 KB
11/4/2022
33.53 KB
Name
Description
File Size
Date
Size
PABX-interface card VoIP/SIP
33.53 KB
11/4/2022