Transponder
Care giver transponder with button and clip
Care transponder with one-dimensional-looking antenna and battery monitoring, with integrated button for call suppression and call cancellation.
Part Number: 790P212
Care transponder with one-dimensional-looking antenna and battery monitoring, with integrated button for call suppression and call cancellation. This transponder is not suitable as patient transponder.
Additional information
Available from 01.03.2020
Replacement for 790P121
Others
- Color
- grey
- Operating voltage (A)
- 3 V DC
- Ambient Temperature
- 5 °C ... 55 °C
- Protection class
- IP67
- Air humidity
- < 20-90 %
- Weight (g)
- approx. 26 g gram
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
- Material
- PC-ABS
Others
- Color
- grey
- Operating voltage (A)
- 3 V DC
- Ambient Temperature
- 5 °C ... 55 °C
- Protection class
- IP67
- Air humidity
- < 20-90 %
- Weight (g)
- approx. 26 g gram
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
- Material
- PC-ABS
- Color : grey
- Operating voltage (A) : 3 V DC
- Ambient Temperature : 5 °C ... 55 °C
- Protection class : IP67
- Air humidity : < 20-90 %
- Weight (g) : approx. 26 g gram
- Dimensions : W: 50 mm H: 47 mm D: 17 mm
- Material : PC-ABS