General Purpose Gloves
NorthFlex - Cold Grip™
RECOMMENDATIONS Gloves for protection against the cold. ADVANTAGES The 3/4 coating in PVC HPT provides a superior protection to abrasion and is very flexible.
- Heavyweight: insulated glove.
- Blue nylon outer shell with black insulating inner shell.
- Black PVC palm and full finger coating.
- Recommended for temperatures down to -15° F (-26° C): knit wrist and color coded overedge seam.