Prescription Safety Frames
SW09R
To meet the needs of workers who require vision correction, we offer the Honeywell SW09R prescription frame. It delivers the fit, performance and protection required in extreme environments, protecting against intense wind, dirt, dust and debris.
Key Features
The Honeywell SW09R delivers the fit, performance and protection required in extreme environments, protecting workers against intense wind, dirt, dust and debris, as well as high heat and humidity, with a host of features that include:
• A smooth, yet dense foam sub frame designed to minimize pressure against the skin and offer superior comfort for a complete, all-day sealed fit. Foam insert can be removed and replaced to extend the life of the eyewear.
• Ratcheting temples that adjust the lens angle by up to 15° for optimal coverage and air circulation.
• A simple temple-to-headband exchange system makes switching between temples or headband quick and easy.
• The 8-base version, with its deeper curvature, offers the highest visibility and added peripheral vision: however it can only accommodate a limited prescription range. A 6-base version is available for employees requiring a stronger prescription lens.
• Meets EN166 standards.
Hazards
- Airborne Particulates
- Impact
Regulations
- EN166 -
REACH Compliance
EU Regulation 1907/2006 (REACH) ComplianceThe substance(s) listed below may be contained in this product above the threshold level of 0.1% by weight of the listed article. | ||
Product Reference Sold in Europe | Substance > 0.1% | |
Substance Name | CAS Number | |
No Substance Content |