/content/sps/gb/en/search-results.html

Safety Goggles

Honeywell LG20

Impact resistant polycarbonate lens for excellent protection against flying particles, coarse dusts, liquid droplets, mists and sprays.

Overview
Impact resistant polycarbonate lens for excellent protection against flying particles, coarse dusts, liquid droplets, mists and sprays.
Standards
  • EN166
Specifications

Others

  • Lens Coating
    • Uncoated & Fog Ban
  • Lens Material
    • Polycarbonate & Acetate

Others

  • Lens Coating
    • Uncoated & Fog Ban
  • Lens Material
    • Polycarbonate & Acetate
  • Lens Coating : Uncoated & Fog Ban
  • Lens Material : Polycarbonate & Acetate
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Lg Datasheet - Middle East - India
application/pdf 94.12 KB
94.12 KB
Honeywell Lg Data Sheet - Nordics
application/pdf 107.88 KB
10/19/2021
107.88 KB
Honeywell LG - Datasheet
application/pdf 103.55 KB
5/31/2021
103.55 KB
Name
Description
File Size
Date
Size
Honeywell Lg Datasheet - Middle East - India
94.12 KB
94.12 KB
Honeywell Lg Data Sheet - Nordics
107.88 KB
10/19/2021
107.88 KB
Honeywell LG - Datasheet
103.55 KB
5/31/2021
103.55 KB
Name
Description
File Size
Date
Size
Honeywell Lg Datasheet - Middle East - India
94.12 KB
Honeywell Lg Data Sheet - Nordics
107.88 KB
10/19/2021
Honeywell LG - Datasheet
103.55 KB
5/31/2021
Product Number
Image
SKU
Description
alt
1005504
LG10 No Vent: Clear Uncoated Polycarbonate Lens
alt
1005507
LG20 Indirect Vent: Clear Uncoated Polycarbonate Lens
alt
1005509-H5
alt
1008112
LG20 Indirect Vent: Clear FogBan Acetate Lens
Image
SKU
Description
alt
1005504
LG10 No Vent: Clear Uncoated Polycarbonate Lens
alt
1005507
LG20 Indirect Vent: Clear Uncoated Polycarbonate Lens
alt
1005509-H5
alt
1008112
LG20 Indirect Vent: Clear FogBan Acetate Lens