Single Use Protective Clothing
Deltasafe - Flame retardant (FR) M1 polypropylene coveralls
Breathable & flame-retardant single use non ventilated protective suit designed to protect against particles contamination and chemical splashes.
Key Features
Type 5&6, antistatic, Flame Retardant, M1 and radioactive particles certified coveralls.Made of SMMS white polypropylene - 60g/m²
> 2 IN 1 PROTECTION: CHEMICALS & FIRE-RETARDANT PROTECTION > COMFORT: BREATHABILITY EQUAL TO A T-SHIRT > SAFETY: FLAME-RETARDANT & ANTISTATIC CERTIFIEDRecommended Industries/Use
- Chemical
- Oil and Gas
- Nuclear
Hazards
- Airborne Particulates
- Chemical
- Contamination
- Splash
Regulations
- EN 340 - General requirements
- EN 13982-1 - Type 5
- EN 13034 - Type 6
- EN 1149-1 - Antistatic
- EN 533 - Flame-Retardant
- NF P92-507 - M1
- EN 1073-2 - Radioactive Particles
Warranty Information
Others
- Specifications Met
- Type 5
- General requirements
- Radioactive Particles
- Flame-Retardant
- Antistatic
- Type 6
Others
- Specifications Met
- Type 5
- General requirements
- Radioactive Particles
- Flame-Retardant
- Antistatic
- Type 6
- Specifications Met : Type 5|General requirements|Radioactive Particles|Flame-Retardant|Antistatic|Type 6