Shoes
Honeywell Cocoon Evo Shell S3 HI CI SRC ESD
Low-cut Honeywell Cocoon Evo Shell woman shoes ideal for both indoor and outdoor
SHELL
S3 HI CI SRC ESD- 100% non-metallic toecap
- Low-cut style
- Nubuck leather upper
- 3D mesh with foam lining
- Textile anti-perforation interlayer
- EVA/TPU sole
- HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complex
- ESD marking: electrical resistance
- ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
BEYOND COMPLIANCE, ABOVE YOUR EXPECTATIONS
Tests have shown that Shell performs beyond certification levels, providing ladies with safety and comfort that exceed their requirements*:MORE PROTECTION
- 34% more impact resistance than the standard requirements. Shell has an impact resistance amounting to 18.75, compared to the required level of ≥ 14 mm.
- 31% more slip resistance (flat position) than SRA**requirements. Shell recorded a value of 0.42, up against the required level of ≥ 0.32.
- 68% more slip resistance (heel area) than SRA requirements. Shell provides a figure amounting to 0.47, up against the required level of ≥ 0.28.
MORE DURABLE LINING
- 467% more tear strength against standard requirements. Shell recorded a value of 87 N, exceeding the standard requirement of ≥ 15 N.
- 1,880% more water permeability than standard requirements. Shell provides a water permeability index of 39.6 mg/ (cm2.h), exceeding the required level of ≥ 2 mg/ (cm2.h).
MORE BREATHABLE UPPER
- 663% more water permeability than the standard requirements. Shell has an average value of 6.1 mg/(cm2.h), up against the level of ≥ 0.8 mg/cm2.h), required by the standard.
- 296% more water vapor permeability and absorption. Shell recorded a water coefficient of 59.35 mg/cm2, up against the standard requirement of ≥ 15 mg/ cm2.
THE FEATURES THAT MAKE THE DIFFERENCE
TOECAP
- Non-metallic material
SOLE - TECHNICAL DATA
- Textile anti-perforation interlayer
- 3 wear-off indicators on the outer layer
- Heel shock absorption system
- EVA midsole, comfort layer
- TPU outsole skin
- TPU wear-off indicator inserts
- Wide, deep and self-cleaning relief providing anti-slip resistance
- Adhesion coefficient compliant with ESD (EN 61340:5-1:2016)
- On steel floor:
- Heel: 0.24 (minimum standard 0.13)
- Flat: 0.18 (minimum standard 0.18)
- On ceramic floor:
- Heel: 0.47 (minimum standard 0.28)
- Flat: 0.42 (minimum standard 0.32)
- Energy absorption capacity: >20 J
- Abrasion resistance: loss in volume <150 mm3 (under a 10 Newtons (1 kg) load)
- Elongation at break: 650%
- Resistance to repeated flexion optimized: >30,000
- Flexometer tested-standard: >30,000
- Enhanced hydrocarbon resistance
- Resistance to acids and bases: limited to low concentration
- European Regulation: (EU) 2016/425*
- Standard: ESD (EN 61340:5- 1:2016)**
- Quality assurance: ISO 9001 Version 2015***
- Marking: S3 HI CI SRC ESD
- Average weight for 1 shoe 42 size: 565 g
Others
- Outsole Material
- TPU
- Shoe Liner Material
- Textile
- Upper Material
- Leather
- Shoe Gender
- Female
- Inner Toe Cap Material
- Composite
- Midsole Material
- EVA
- Insole Material
- Non-metallic
- Benefits
- • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Nubuck leather upperNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
- Standards
- • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
- Shoe Closure Type
- Low-Cut
- Eyelet Material
- Non-metallic
- ANSI Class
- S3 HI CI SRC ESD
- Shoe Size
- 35-42
Others
- Outsole Material
- TPU
- Shoe Liner Material
- Textile
- Upper Material
- Leather
- Shoe Gender
- Female
- Inner Toe Cap Material
- Composite
- Midsole Material
- EVA
- Insole Material
- Non-metallic
- Benefits
- • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Nubuck leather upperNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
- Standards
- • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
- Shoe Closure Type
- Low-Cut
- Eyelet Material
- Non-metallic
- ANSI Class
- S3 HI CI SRC ESD
- Shoe Size
- 35-42
- Outsole Material : TPU
- Shoe Liner Material : Textile
- Upper Material : Leather
- Shoe Gender : Female
- Inner Toe Cap Material : Composite
- Midsole Material : EVA
- Insole Material : Non-metallic
- Benefits : • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Nubuck leather upperNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
- Standards : • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
- Shoe Closure Type : Low-Cut
- Eyelet Material : Non-metallic
- ANSI Class : S3 HI CI SRC ESD
- Shoe Size : 35-42