Powered Air Purifying Respirators (PAPR)
Honeywell North® Primair™ PA500 Series Powered Air Purifying Respirator (PAPR)
The Honeywell North® Primair™ 500 (PA500) Series PAPR is a new, particulate-only light-weight powered air-purifying respirator, engineered around three core pillars: comfort, ease-of-use and efficiency
COMFORT
- Ultra-slim and lightweight - ideal for long shifts and working in tight spaces
- Well-balanced design reduces back strain and increases freedom of movement
- Removable comfort pad
- Advanced over-molding manufacturing and design made for intuitive assembly and disassembly
- Drop-down function replaces need to doff hardhat or earmuff for quick work break
- Easy cleaning and maintenance
- Both maintain effective seal all shift long
- Both are PPE compatible
- Both maintain good field of view
Recommended Industries/Use
- Other
- Construction
- Medical
- Steel and Metals
- Welding
Hazards
- Airborne Particulates
Regulations
- EN - 12941:1998 + A1:2003 + A2:2008
REACH Compliance
YesHistorical Brand