/content/sps/gb/en/search-results.html
Mid-Pressure Switches
Mid-Pressure Switches

Mid-Pressure Switches

Honeywell MH & ME Series high pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications: pressure switching set point range: 3.5 psi to 4500 psi; life cycle rating up to 2 million (MH); gold contacts (ME); factory set or field adjustable; IP67 sealing rating; operating temperature: -40 °C to 120 °C [-40 °F to 248 °F]; Hysteresis option; more than 15 pressure port options and over 30 electrical terminations