Magnets
Magnets
MG Series magnets act as actuators for Hall-effect & MR sensor ICs with unipolar or omnipolar magnetic characteristics.
The MG Series Magnets are available in various compact configurations, strengths, and magnetic materials and are intended for use as actuators for Hall-effect and magnetoresistive sensor ICs with unipolar or omnipolar magnetic characteristics. These magnets are designed to provide minimum magnetic fields at a specified distance to help system designers match the appropriate magnet to their requirements.
Altro
- Flux Distance = 3.81 mm [0.15 in]
- 10 mT [100 G]
- 11,5 mT [115 G]
- 14 mT [140 G]
- 29,5 mT [295 G]
- 55 mT [550 G]
- 57,5 mT [575 G]
- Temperatura di esercizio
- -40 °C to 130 °C [-40 °F to 266 °F]
- -40 °C to 140 °C [-40 °F to 284 °F]
- -40 °C to 150 °C [-40 °F to 302 °F]
- -40 °C to 200 °C [-40 °F to 392 °F]
- -40 °C to 250 °C [-40 °F to 482 °F]
- -40 °C to 300 °C [-40 °F to 572 °F]
- Flux at Distance = 5.08 mm [0.2 in]
- 19,5 mT [195 G]
- 2.5 mT [25 G]
- 35 mT [350 G]
- 37,5 mT [375 G]
- 42, mT [420 G]
- 5 mT [50 G]
- 7 mT [70 G]
- 7,5 mT [75 G]
- Flux at Distance = 0.25 mm [0.01 in]
- 105 mT [1050 G]
- 111 mT [1110 G]
- 146 mT [1460 G]
- 235 mT [2350 G]
- 250 mT [2500 G]
- 262 mT [2620 G]
- 73 mT [730 G]
- 780 mT [7800 G]
- Flux at Distance = 1.27 mm [0.05 in]
- 100 mT [1000 G]
- 117 mT [1170 G]
- 160 mT [1600 G]
- 36,5 mT [365 G]
- 41 mT [410 G]
- 75,5 mT [755 G]
- 780 mT [7800 G]
- 80 mT [800 G]
- Flux at Distance = 0.76 mm [0.03 in]
- 132 mT [1320 G]
- 140 mT [1400 G]
- 160 mT [1600 G]
- 210 mT [2100 G]
- 55 mT [550 G]
- 63 mT [630 G]
- 780 mT [7800 G]
- 90 mT [900 G]
- Physical Strength
- Good
- Poor
- Magnet Shape
- Bar
- Bar in externally threaded 1/4-20 plastic bushing
- Cylindrical
- Cylindrical in externally threaded 8x32 metal bushing
- Cylindrical in internally threaded 4x40 metal bushing
- Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Series Name
- MG
- Resistance to Demagnetization
- Excellent
- Fair
- Good
- Magnetic Shock Resistance
- Good
- Poor
- Magnet Material/Process
- Alnico V/cast
- Alnico VI/sintered
- Alnico VIII/sintered
- Rare Earth/pressed
- Tipo di prodotto
- Magnet
- Flux at Distance = 2.54 mm [0.1 in]
- 12 mT [120 G]
- 20,5 mT [205 G]
- 28 mT [280 G]
- 37 mT [370 G]
- 47 mT [470 G]
- 75 mT [750 G]
- 81,0 mT [810 G]
- 94 mT [940 G]
Altro
- Flux Distance = 3.81 mm [0.15 in]
- 10 mT [100 G]
- 11,5 mT [115 G]
- 14 mT [140 G]
- 29,5 mT [295 G]
- 55 mT [550 G]
- 57,5 mT [575 G]
- Temperatura di esercizio
- -40 °C to 130 °C [-40 °F to 266 °F]
- -40 °C to 140 °C [-40 °F to 284 °F]
- -40 °C to 150 °C [-40 °F to 302 °F]
- -40 °C to 200 °C [-40 °F to 392 °F]
- -40 °C to 250 °C [-40 °F to 482 °F]
- -40 °C to 300 °C [-40 °F to 572 °F]
- Flux at Distance = 5.08 mm [0.2 in]
- 19,5 mT [195 G]
- 2.5 mT [25 G]
- 35 mT [350 G]
- 37,5 mT [375 G]
- 42, mT [420 G]
- 5 mT [50 G]
- 7 mT [70 G]
- 7,5 mT [75 G]
- Flux at Distance = 0.25 mm [0.01 in]
- 105 mT [1050 G]
- 111 mT [1110 G]
- 146 mT [1460 G]
- 235 mT [2350 G]
- 250 mT [2500 G]
- 262 mT [2620 G]
- 73 mT [730 G]
- 780 mT [7800 G]
- Flux at Distance = 1.27 mm [0.05 in]
- 100 mT [1000 G]
- 117 mT [1170 G]
- 160 mT [1600 G]
- 36,5 mT [365 G]
- 41 mT [410 G]
- 75,5 mT [755 G]
- 780 mT [7800 G]
- 80 mT [800 G]
- Flux at Distance = 0.76 mm [0.03 in]
- 132 mT [1320 G]
- 140 mT [1400 G]
- 160 mT [1600 G]
- 210 mT [2100 G]
- 55 mT [550 G]
- 63 mT [630 G]
- 780 mT [7800 G]
- 90 mT [900 G]
- Physical Strength
- Good
- Poor
- Magnet Shape
- Bar
- Bar in externally threaded 1/4-20 plastic bushing
- Cylindrical
- Cylindrical in externally threaded 8x32 metal bushing
- Cylindrical in internally threaded 4x40 metal bushing
- Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Series Name
- MG
- Resistance to Demagnetization
- Excellent
- Fair
- Good
- Magnetic Shock Resistance
- Good
- Poor
- Magnet Material/Process
- Alnico V/cast
- Alnico VI/sintered
- Alnico VIII/sintered
- Rare Earth/pressed
- Tipo di prodotto
- Magnet
- Flux at Distance = 2.54 mm [0.1 in]
- 12 mT [120 G]
- 20,5 mT [205 G]
- 28 mT [280 G]
- 37 mT [370 G]
- 47 mT [470 G]
- 75 mT [750 G]
- 81,0 mT [810 G]
- 94 mT [940 G]
- Flux Distance = 3.81 mm [0.15 in] : 10 mT [100 G]|11,5 mT [115 G]|14 mT [140 G]|29,5 mT [295 G]|55 mT [550 G]|57,5 mT [575 G]
- Temperatura di esercizio : -40 °C to 130 °C [-40 °F to 266 °F]|-40 °C to 140 °C [-40 °F to 284 °F]|-40 °C to 150 °C [-40 °F to 302 °F]|-40 °C to 200 °C [-40 °F to 392 °F]|-40 °C to 250 °C [-40 °F to 482 °F]|-40 °C to 300 °C [-40 °F to 572 °F]
- Flux at Distance = 5.08 mm [0.2 in] : 19,5 mT [195 G]|2.5 mT [25 G]|35 mT [350 G]|37,5 mT [375 G]|42, mT [420 G]|5 mT [50 G]|7 mT [70 G]|7,5 mT [75 G]
- Flux at Distance = 0.25 mm [0.01 in] : 105 mT [1050 G]|111 mT [1110 G]|146 mT [1460 G]|235 mT [2350 G]|250 mT [2500 G]|262 mT [2620 G]|73 mT [730 G]|780 mT [7800 G]
- Flux at Distance = 1.27 mm [0.05 in] : 100 mT [1000 G]|117 mT [1170 G]|160 mT [1600 G]|36,5 mT [365 G]|41 mT [410 G]|75,5 mT [755 G]|780 mT [7800 G]|80 mT [800 G]
- Flux at Distance = 0.76 mm [0.03 in] : 132 mT [1320 G]|140 mT [1400 G]|160 mT [1600 G]|210 mT [2100 G]|55 mT [550 G]|63 mT [630 G]|780 mT [7800 G]|90 mT [900 G]
- Physical Strength : Good|Poor
- Magnet Shape : Bar|Bar in externally threaded 1/4-20 plastic bushing|Cylindrical|Cylindrical in externally threaded 8x32 metal bushing|Cylindrical in internally threaded 4x40 metal bushing|Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Series Name : MG
- Resistance to Demagnetization : Excellent|Fair|Good
- Magnetic Shock Resistance : Good|Poor
- Magnet Material/Process : Alnico V/cast|Alnico VI/sintered|Alnico VIII/sintered|Rare Earth/pressed
- Tipo di prodotto : Magnet
- Flux at Distance = 2.54 mm [0.1 in] : 12 mT [120 G]|20,5 mT [205 G]|28 mT [280 G]|37 mT [370 G]|47 mT [470 G]|75 mT [750 G]|81,0 mT [810 G]|94 mT [940 G]