Miniature Flush Pressure Transducers
Model S
Subminiature, flush diaphragm pressure transducers. 100 psi to 15,000 psi. 1 % full-scale accuracy
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's full line of subminiature pressure transducers accurately measure pressure ranges from 100 psi to 15000 psi. These gauge-only, subminiature pressure transducers have a high natural frequency and utilize a flush diaphragm that is manufactured from 17-4 PH stainless steel. Temperature compensation is accomplished by using temperature-sensitive components located inside the transducers. These transducers have a small electrical, zero balance circuit board that is in the lead wire (approximately 1 in x 0.087 in thick). This balance board does not have to be in the same temperature as the transducers. All transducers have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.
Features
- 100 psi to 15000 psi range
- Flush mount design
- No internal dead volume
- High frequency
- mV/V output
- 1 % accuracy
- CE approved