High Tech & Semiconductor
Chemcassette Toxic Gas Detection
Combines ppm/ppb sensitivity with interference free response and physical evidence. • Quick Specs • Greater sensitivity (detection down to parts per billion levels) • Superior selectivity (less cross-interference with other gases)
Chemcassette® is the unique trademarked name for a calibration free toxic gas detection method that uses an optical scanning system to detect the presence of gas by a color change on the specially chemically impregnated paper tape. Chemcassette® technology is highly specific and reacts extremely fast to the presence of parts per billion (ppb) levels of many hazardous gases. Over 200,000 points of gas detection are currently maintained by the Chemcassette® sensing technology at any given time around the World in some of the most critical safety applications possible.
Each Chemcassette® is manufactured to traceable ISO 9000 manufacturing standards by a world class team of highly trained chemists and each batch is calibrated with ultra pure gas that is traceable to nationally accepted standards. This means that the end user does not have to provide calibration facilities themselves thereby saving cost and reducing risks to their own staff.
Efficient high volume manufacturing techniques means that there is always available Chemcassette® in stock that can be shipped anywhere in the World so that our customers are never left without adequate safety cover. Application support with expert gas detection chemists is available by phone and e-mail and is supported with many years of technical application notes and help to diagnose common support issues.
Should there be any concern regarding the performance of an individual Chemcassette®, a free of charge evaluation will be performed to trouble shoot the observed scenario using the award winning quality management system “Customer Discrepancy Report” CDR. Every CDR completed by a customer is guaranteed a full response and the outcome is reported directly back to the end user to ensure a complete resolution process.
Each Chemcassette® is backed with a full warranty and we have over 20 years of experience regarding the quality control of our proven sensing technology.
Additional Features and Benefits:
- Visible proof of a gas release event
- Greater sensitivity (detection down to parts per billion levels)
- Superior selectivity (less cross-interference with other gases)
- Fast response time
- Low false alarm occurrence
- Stability (consistent, repeatable operation)
- No calibration required
- Easy to use
- Available in fixed and portable instrumentation
Others
- Features
- Low false alarm occurrence
- Visible proof of a gas release event
- Fast response time
Others
- Features
- Low false alarm occurrence
- Visible proof of a gas release event
- Fast response time
- Features : Low false alarm occurrence|Visible proof of a gas release event|Fast response time