Portables
MiniRAE Lite +
Handheld VOC monitor
This affordable hand-held monitor for VOCs provides superior reliability for leak detection and environmental cleanup and remediation. With a photoionization detector that measures from 0-5,000 ppm, a built-in flashlight, and a rugged housing designed for harsh environments, it’s perfect for a range of applications and approved for safe area use in North America. The pump draws samples from up to 100 feet away, and with a 3-second response time, the MiniRAE Lite + can detect a leak before it can cause harm. This device supports more than 10 languages, and includes a large display and large keys that can be operated with up to three layers of gloves.
MiniRAE Lite+ can also be solution oriented through its optional BLE module and dedicated mobile APP has been developed for survey applications.
Features and Benefits:
- Portable handheld VOC monitor
- PID measures from 0-5,000 ppm
- 3-second response time
- Humidity compensation
- Built-in flashlight
- Rugged housing for harsh environments
- Simple maintenance
- Multi-language capability – up to 10 languages
- 10.6 lamps for TVOC
- Logs up to 6 months of data at 1-minute intervals
- Optional BLE moduel
Application:
- Environmental Cleanups/ Remediation
- Leak Detection