Subminiature Basic Switches
ZX Series
SPDT. Up to 3 A ac & 0.2 A dc (UL, cUL, ENEC, CQC). Variety of actuators, forces, terminations, contacts. 6,5 mm centers side mount
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The ZX Series is rated for controlling electrical loads ranging from logic-level/computer-based circuits to limited power-duty switching (up to 3 A/125 Vac). The ZX Series subminiature switch package is available with either solder terminals or a variety of different styles of printed circuit board (PCB) terminals to fulfill the requirements for electrical connectivity.