Application Based Solutions Switches
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
- Advanced Sensing Technologies
- Sensoriamento para aplicações Industriais
- Industrial Switches
- Basic Switches
- Application Based Solutions Switches
Application Based Solutions Switches
Products with application-specific characteristics including double-break circuitry and are suitable for a variety of applications.
MICRO SWITCH specialty snap-action switches are designed for repeatability and enhanced life. These series of precision switches feature application-specific characteristics. From double-break circuitry to handling power duty electrical loads, MICRO SWITCH premium large snap-action switches are suitable for a variety of applications.
BS Series switches offer alternatives to solve challenging switch applications. These unique solutions can provide adjustable operating characteristics, sequential outputs, or impact actuation (no external plunger).DT Series switches consist of two independent single-pole double throw (SPDT) contacts in one housing controlled by an integral common actuator. The DPDT contact configuration provides a contact for the control circuit and a different contact for the signal or auxiliary circuit.
Categorias relacionadas
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2023 Honeywell International Inc