- Industrial Switches
- Basic Switches
- Subminiature Basic Switches
Subminiature Basic Switches
With subminiature sizes and 0.1 A to 16 A range, Honeywell basics offer various termination and actuation styles, along with high-temperature options.
The package size of the MICRO SWITCH subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length is approximately 20 mm [0.78 in]. In keeping with the Honeywell tradition of offering a broad range of products, MICRO SWITCH submins are available with a number of electrical (0.1 A to 16 A), operating force (0.04 oz to 7.16 oz), termination (quick connect, solder, PCB, and leadwire), and actuation (pin, straight, roller, simulated roller, and specialty) options, as well high temperature choices. These switches may be adapted to a wide variety of applications.
Categorias relacionadas
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc