Large Basic Switches
Switches feature low operating force & differential travel, 10 A to 25 A, and a broad range of ratings, operating actions, & terminations.
Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE Series features precise operating characteristics and enhanced life. These large snap-action switches offer precision operation and sensitive differential travel.Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications.
MICRO SWITCH BZ/BA/BM/BE Series are often used for precision on/off applications, as well as end of limit,presence/absence, and manual operator interface functions. Their engineered design is suitable for various application needs. Configured options with BZ, BA, BM, and BE switches provide a wide variety of operating and interface characteristics.
Categorias relacionadas
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc