- Produtos para teste e medição
- Load Cells
- Load Cells for Special Applications
Load Cells for Special Applications
A variety of load cells adaptable for special applications in automotive, aerospace, oil & gas, and other industries.
Honeywell offers a variety of load cells adaptable for special applications in automotive, aerospace, oil and gas, and other industries. Many of these products started off as modifications to existing products or non proprietary custom requests and became so popular, we decided to offer them to all of our customers. Just a few examples of the types of applications these load cells have been used for include high output testing, brake pedal force testing, seat belt load monitoring and testing, x-y force testing, and many others.
Do you have a special application where you just can’t seem to find the right load cell? Contact us to discuss a modification to one of our current products or about a complete custom design to fit your unique requirements.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc