- Produtos para teste e medição
- Torque Transducers
- Rotary, Non-contact, Amplified Transducers
Rotary, Non-contact, Amplified Transducers
Non-contact, amplified torque sensors. Shaft rotary and square drive options. Capacities of 0.02 Nm to 1500 Nm and 500 Nm to 2000 Nm. Specialty options include compact size, multiple mounting choices, and built-in instrumenation
Both Honeywell’s non-contact amplified rotary torque transducers and square drive torque transducers are suitable for laboratory applications as well as industrial environments because of their compact size and multiple mounting options. For both Series, the contactless transmission of supply voltage and measuring signal enables continuous operation with low maintenance.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc
Maximum File Size
Maximum Files Exceeded
Devido à inatividade você será desconectado 000 segundas.