- Produtos para teste e medição
- Torque Transducers
- Rotary, Non-contact, Unamplified Transducers
Rotary, Non-contact, Unamplified Transducers
Shaft, flange, and special torque transducers. Capacities of 0,35 Nm to 7 Nm, 5 Nm to 11300 Nm, 225 Nm to 11300 Nm, and 50 in-lb to 10000 in-lb. Specialty options includes: foot mount, extended speed, very low linearity and hysteresis
Unamplified flange models feature extended speed range and high overall performance accuracy. Only minimal maintenance is required due to the bearings-only contact design of the torque sensor. Unamplified shaft torque transducers are ideal for test installations running long-term durability testing; the non-contact nature of the signal transfer virtually eliminates the need for maintenance. The range of Specialty non-contact rotary torque sensors adaptable for use for special applications have been developed for include hydraulic pump testing, hydraulic motor testing, military aircraft test stands, aircraft starter testing, and cross-bleed starting.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc