- Produtos para teste e medição
- Torque Transducers
- Slip Ring Torque Transducers
Slip Ring Torque Transducers
Slip ring-based torque sensors. 0,07 Nm to 11300 Nm capacities. Temperature-hardened stainless steel for long-term stability
Honeywell offers a variety of slip ring-based torque sensors used in many types of automotive, transportation and general industrial testing, monitoring and development applications. Many of our slip ring torque sensors were originally developed as a result of special requests from our customers for a torque sensor to fit their particular applications and then standardized into our product line. Honeywell’s slip ring, torque sensors are available in a number of configurations and options. However, if you don’t see exactly what you need, please don’t hesitate to contact us to discuss a customized solution.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc