Harnesses, Belts & Accessories
Miller AirCore (Steel) Harnesses
The most unique and innovative fall protection, this lightweight full-body harness is designed with breathable, open-core padding technology that provides optimal air flow, while reducing heat and moisture entrapment, keeping worker drier and cooler.
Key Features
COMFORT
- Unique breathable, open-core padding technology provides optimal airflow and reduces heat and moisture build-up; up to 16% less surface area than other padding used on the market
- Contoured ergonomic padding design minimizes contact around a worker’s neck, lower back and inner thighs to reduce chafing and irritation
- Patented DuraFlex stretchable webbing provides greater flexibility
EASY ADJUSTABILITY
- Cam buckles provide easy one-hand adjustment; hold webbing firmly in place with no readjusting required
- Stand-up back D-ring easily adjusts, simplifies attachment
- Quick-connect buckles for easy donning
LIGHTWEIGHT
- Materials and components selected to reduce fatigue for all-day endurance and increased productivity; up to 10% lighter than similar competitive harnesses
STYLISH DESIGN
- High-visibility color for greater safety
- Unique and vibrant patterned webbing for easy identification
Recommended Industries/Use
- Oil and Gas
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA and ANSI standards
Warranty Information