Room Terminals
Room Unit Connection board for SRT/SRD
Basic connection board for Systevo Room Terminal (SRT) or Systevo Room Display (SRD) to be used as a room unit, to provide the required nurse call functions in the resident/patient room according to the nurse call standards.
Part Number: 74920Z2
Basic connection board for Systevo Room Terminal (SRT) or Systevo Room Display (SRD) to be used as a room unit, to provide the required nurse call functions in the resident/patient room according to the nurse call standards.
Connection to the overriding room controller via the data bus (DBUS), such as a room electronic module (SEM/SEM+). For speech capability (STR only), SEM+ is required
Connected SRT/SRD are monitored by the superordinated room controller according to the specifications of VDE 0834 using an interactive data bus.
Includes a user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.
Features
Special material properties:
- High quality plastic surface with antimicrobial compound for reduction of existing microorganisms and prevent their reproduction.
- Good mechanical properties with high resistance to daily use (operation, cleaning, disinfection, impacts, etc.).
- Suitable for use in care facilities with high demands on hygiene, stability, longevity and durability.
- Plastic (PC + ABS-FR), matt
- UV-resistant, impact-resistant
- Heat resistance, stability
- Longevity, durability, halogen free
- Flame protection (fire protection class V0)
Inputs/Outputs:
- 24V DC power supply
- DBUS/RABUS: 1x RS487 (200 m each)
- Connection terminals: color-coded for up to 3x 0.6 mm (2 x 0.8 mm) wires (rigid)
- Galvanic isolation of the control functions according to EN 60601.1.1 through external protective measures
Scope of delivery
Connection board, connection terminals