/content/sps/gb/en/search-results.html

Room Units

Bed module

With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug).

Overview

This product is no longer available

Part Number: 74188A1

With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug). Thus, each bed is provided with a speech facility integrated in the patient handset to allow communication (handset mode/hands-free) with the nursing staff. A maximum of 8 bed modules can be connected to the room terminal via the bed databus. Along with an actuator unit, several control functions such as light can be controlled using a control output.

Features
Equipment:
  • 1 call button - red - with LED reassurance lamp and locating light
  • 1 auto-release plug -L- for the self-releasing plug to connect the patient terminal or a handheld switch or multiple button
  • 1 auxiliary socket for connecting a handheld switch or multiple button - 7-pole -
  • 1 auxiliary socket, 6-pole, for connecting a diagnostic device with its own galvanic separation in accordance with DIN 60601.1.1
  • Loudspeaker and microphone for hands-free function
  • Cancel button, green
Inputs/outputs:
  • TV control unit
  • TV volume
  • 2 relay outputs
  • Actuator
  • ELA
Functions:
  • Call activation light call
  • Transmission of light call conversations, data, television channels, TV volume
  • Control functions, e.g. for light via separate control outputs
  • TV device control function
Scope of delivery

Bed module, button set surface-mounted/flush-mounted/cavity wall (red/green) and MSU (gray with red/green icon).

Accessories

74174A1 - Connection board surface-mounted.

74174B1 - Connection board flush-mounted.

74174C1 - Connection board HW.

74174D1 - Connection board MVE.

89734PA - System cable -actuator bus- POF.

Specifications

Others

  • Color
    • white, similar to RAL 9016
  • Ambient Temperature
    • 5 °C ... 55 °C
  • Weight (g)
    • approx. 170 g gram
  • Dimensions
    • W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
  • Mounting
    • for sm, fm and cavity wall installation
  • Material
    • PC + ABS - FR

Others

  • Color
    • white, similar to RAL 9016
  • Ambient Temperature
    • 5 °C ... 55 °C
  • Weight (g)
    • approx. 170 g gram
  • Dimensions
    • W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
  • Mounting
    • for sm, fm and cavity wall installation
  • Material
    • PC + ABS - FR
  • Color : white, similar to RAL 9016
  • Ambient Temperature : 5 °C ... 55 °C
  • Weight (g) : approx. 170 g gram
  • Dimensions : W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
  • Mounting : for sm, fm and cavity wall installation
  • Material : PC + ABS - FR
Data Sheet
Name
Description
File Size
Date
Size
Bed module
application/pdf 38.01 KB
11/4/2022
38.01 KB
Name
Description
File Size
Date
Size
Bed module
38.01 KB
11/4/2022
38.01 KB
Name
Description
File Size
Date
Size
Bed module
38.01 KB
11/4/2022