Room Units
Bed module
With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74188A1
With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug). Thus, each bed is provided with a speech facility integrated in the patient handset to allow communication (handset mode/hands-free) with the nursing staff. A maximum of 8 bed modules can be connected to the room terminal via the bed databus. Along with an actuator unit, several control functions such as light can be controlled using a control output.
Features
Equipment:
- 1 call button - red - with LED reassurance lamp and locating light
- 1 auto-release plug -L- for the self-releasing plug to connect the patient terminal or a handheld switch or multiple button
- 1 auxiliary socket for connecting a handheld switch or multiple button - 7-pole -
- 1 auxiliary socket, 6-pole, for connecting a diagnostic device with its own galvanic separation in accordance with DIN 60601.1.1
- Loudspeaker and microphone for hands-free function
- Cancel button, green
Inputs/outputs:
- TV control unit
- TV volume
- 2 relay outputs
- Actuator
- ELA
Functions:
- Call activation light call
- Transmission of light call conversations, data, television channels, TV volume
- Control functions, e.g. for light via separate control outputs
- TV device control function
Scope of delivery
Bed module, button set surface-mounted/flush-mounted/cavity wall (red/green) and MSU (gray with red/green icon).
Accessories
74174A1 - Connection board surface-mounted.
74174B1 - Connection board flush-mounted.
74174C1 - Connection board HW.
74174D1 - Connection board MVE.
89734PA - System cable -actuator bus- POF.
Others
- Material
- PC + ABS - FR
- Ambient Temperature
- 5 °C ... 55 °C
- Dimensions
- W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
- Color
- white, similar to RAL 9016
- Weight (g)
- approx. 170 g gram
- Mounting
- for sm, fm and cavity wall installation
Others
- Material
- PC + ABS - FR
- Ambient Temperature
- 5 °C ... 55 °C
- Dimensions
- W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
- Color
- white, similar to RAL 9016
- Weight (g)
- approx. 170 g gram
- Mounting
- for sm, fm and cavity wall installation
- Material : PC + ABS - FR
- Ambient Temperature : 5 °C ... 55 °C
- Dimensions : W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
- Color : white, similar to RAL 9016
- Weight (g) : approx. 170 g gram
- Mounting : for sm, fm and cavity wall installation