/content/sps/gb/en/search-results.html

Systevo Room Units

Systevo Care Unit (Call/Cancel fct.) with call / presence buttons

Systevo call/cancel unit, to provide the suitable nurse call functions in patient/resident/duty and other rooms.

Overview

Part Number: 73091C

Systevo call/cancel unit, to provide the suitable nurse call functions in patient/resident/duty and other rooms.

Equipped with call and presence button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation and cancellation.

Controlled by a superordinated room controller (IP) via the data bus (DBUS) such as a room terminal or a room electronic module.

In data bus mode: connection of an external call unit to the call input (I/O).

Additional firmware licenses required to deploy new device functionalities.

Features

Equipment:

  • connection of multifunctional handset
  • 1 call button (with red LED)
  • 1 presence button (with green LED)

Inputs / outputs:

  • Power supply 24V DC
  • Data bus (DBUS)
  • Call input / output (I/O)

Features:

  • Call triggering, call cancellation
  • Cancellation of malfunctions (5s)
  • Configurable system funct. (Input)
Scope of delivery

Systevo Care Unit, screw connection terminals

Accessories

88885C3 Cover plate Systevo call/cancel unit, call button red, cancel button green, design Systevo Call

88914A5 Frame single for 1 coverplate design Systevo Call

88914B5 Frame double for 2 coverplates design Systevo Call

88914C5 Frame triple for 3 coverplates design Systevo Call

Specifications

Others

  • Dimensions
    • W: 70 mm H: 70 mm D: 33 mm
  • Operating voltage (A)
    • 24 V DC +/-10 %
  • Storage Temperature
    • -20 °C ... 60 °C
  • Current consumption
    • 50 mA ampere
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Type of protection
    • IP20
  • Air humidity
    • < 10 % (non condensing)
  • Weight (g)
    • approx. 90 g gram

Others

  • Dimensions
    • W: 70 mm H: 70 mm D: 33 mm
  • Operating voltage (A)
    • 24 V DC +/-10 %
  • Storage Temperature
    • -20 °C ... 60 °C
  • Current consumption
    • 50 mA ampere
  • Ambient Temperature
    • -10 °C ... 50 °C
  • Type of protection
    • IP20
  • Air humidity
    • < 10 % (non condensing)
  • Weight (g)
    • approx. 90 g gram
  • Dimensions : W: 70 mm H: 70 mm D: 33 mm
  • Operating voltage (A) : 24 V DC +/-10 %
  • Storage Temperature : -20 °C ... 60 °C
  • Current consumption : 50 mA ampere
  • Ambient Temperature : -10 °C ... 50 °C
  • Type of protection : IP20
  • Air humidity : < 10 % (non condensing)
  • Weight (g) : approx. 90 g gram
Data Sheet
Name
Description
File Size
Date
Size
Systevo Care Unit (Call/Cancel fct.) with call / presence buttons
application/pdf 36.84 KB
11/4/2022
36.84 KB
Name
Description
File Size
Date
Size
Systevo Care Unit (Call/Cancel fct.) with call / presence buttons
36.84 KB
11/4/2022
36.84 KB
Name
Description
File Size
Date
Size
Systevo Care Unit (Call/Cancel fct.) with call / presence buttons
36.84 KB
11/4/2022